Qorvo's CMD271 is a broadband MMIC low noise amplifier ideally suited for EW and communications systems where small size and low power consumption are needed. The broadband device delivers 20 dB of gain with a corresponding output IP3 of +27 dBm and a noise figure of 1.8 dB at 8 GHz. The CMD271 is a 50 ohm matched design eliminating the need for external DC blocks and RF port matching. The CMD271 offers full passivation for increased reliability and moisture protection.
Frequency Min(GHz) | 6 |
Frequency Max(GHz) | 11 |
Gain(dB) | 20 |
NF(dB) | 2.0 |
OP1dB(dBm) | 16.5 |
OIP3(dBm) | 27 |
Voltage(V) | 5 |
Current(mA) | 66 |
Package Type | Die |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |