Qorvo's CMD263 is a broadband MMIC low noise amplifier ideally suited for microwave radios and C and X-band applications where small size and low power consumption are needed. The broadband device delivers greater than 22 dB of gain with a corresponding output 1 dB compression point of +10 dBm and a noise figure of 1.4 dB. The CMD263 is a 50 ohm matched design eliminating the need for external DC blocks and RF port matching. The CMD263 amplifier is the perfect alternative to costly hybrid amplifiers.
Frequency Min(GHz) | 5 |
Frequency Max(GHz) | 11 |
Gain(dB) | 23 |
NF(dB) | 1.4 |
OP1dB(dBm) | 11 |
OIP3(dBm) | 23 |
Voltage(V) | 2 to 4.5 |
Current(mA) | 35 |
Package Type | Die |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product is included in our Keysight PathWave System Design (SystemVue) and PathWave RF Synthesis (Genesys) compatible component libraries.