CMD252C4

    4-8 GHz (C Band) I/Q Mixer

    Key Features

    • High isolation
    • Image rejection: 30 dB
    • Low conversion loss
    • Pb-free RoHS compliant 4x4 mm SMT package
    • Wide IF bandwidth

    Qorvo's CMD252C4 is a compact I/Q mixer in a leadless surface mount package that can be used as either an image reject mixer or a single sideband upconverter. The CMD252C4 utilizes two double balanced mixer cells and a 90 degree hybrid. An external IF hybrid is needed to complete the image rejection. The CMD252C4 is a much smaller alternative to higher cost hybrid image reject mixers and single sideband upconverter assemblies.

    Typical Applications

      • Electronic Warfare (EW)
      • C Band Radar
      • Space
      • Satellite Communications (Satcom)
      • Test & Measurement
    Type I/Q / IRM
    RF Min(GHz) 4
    RF Max(GHz) 8
    IF Min(GHz) DC
    IF Max(GHz) 2.4
    LO Min(GHz) 4
    LO Max(GHz) 8
    Conversion Gain(dB) -6.5
    LO Drive(dBm) 20
    IIP3(dBm) 25
    LO-RF Isolation(dB) 52
    LO-IF Isolation(dB) 27
    Package Type Ceramic QFN
    Package(mm) 4.0 x 4.0
    RoHS Yes
    Lead Free Yes
    ITAR Restricted No
    ECCN EAR99

    Keysight Model Library

    This product is included in our Keysight PathWave System Design (SystemVue) and PathWave RF Synthesis (Genesys) compatible component libraries.

    Keysight Library Download