Qorvo's CMD240P4 is wideband GaAs MMIC distributed amplifier housed in a leadless 4x4 mm surface mount (SMT) package. This amplifier operates from DC to 22 GHz and delivers greater than 15 dB of gain with a corresponding noise figure of 2.2 dB and output 1 dB compression point of +19 dBm at 10 GHz. The CMD240P4 amplifier is a 50 ohm matched design which eliminates the need for RF port matching.
Frequency Min(GHz) | DC |
Frequency Max(GHz) | 22 |
Gain(dB) | 15 |
NF(dB) | 2.2 |
OP1dB(dBm) | 19 |
Psat(dBm) | 22 |
OIP3(dBm) | 28 |
Vd(V) | 5 to 8 |
Vg(V) | -0.65 |
Current(mA) | 80 |
Package Type | Plastic QFN |
Package(mm) | 4.0 x 4.0 |
RoHS | Yes |
Lead Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product is included in our Keysight PathWave System Design (SystemVue) and PathWave RF Synthesis (Genesys) compatible component libraries.
This product is available as an X-Microwave Block (X-MWblock) for evaluation.
X-MWblocks are RF and microwave "drop-in" components that can be used individually for prototyping or in production assemblies. X-MWblocks are easy to test, integrate, align, and configure to 60 GHz and beyond. No messy sweat soldering or silver epoxy processes are required. X-MWblocks are highly characterized with S-parameter models and connect with a patented solder-less interconnect technology.