CMD240

    DC-22 GHz (L, S, C, X, Ku, K Band) Broad Range Distributed Amplifier MMIC

    Key Features

    • Excellent return losses
    • Low current consumption
    • Low noise figure
    • Positive gain slope
    • Small die size
    • Ultra wideband performance
    • Positive bias

    Qorvo's CMD240 is wideband GaAs MMIC broad range distributed low noise amplifier die which operates from DC to 22 GHz. The amplifier delivers greater than 15 dB of gain with a corresponding noise figure of 2.2 dB and output 1 dB compression point of 19 dBm at 10 GHz. The CMD240 MMIC is a 50 ohm matched design which eliminates the need for RF port matching. The CMD240 also offers full passivation for increased reliability and moisture protection.

    Typical Applications

      • Electronic Warfare (EW)
      • Radar
      • Space
      • Satellite Communications (Satcom)
      • Test & Measurement
    Frequency Min(GHz) DC
    Frequency Max(GHz) 22
    Gain(dB) 15
    NF(dB) 2.2
    OP1dB(dBm) 19
    Psat(dBm) 22
    OIP3(dBm) 28
    Vd(V) 5 to 8
    Vg(V) -0.65
    Current(mA) 80
    Package Type Die
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No
    ECCN EAR99

    Keysight Model Library

    This product is included in our Keysight PathWave System Design (SystemVue) and PathWave RF Synthesis (Genesys) compatible component libraries.

    Keysight Library Download