The ACT43750 radar power supply integrates a ~30 ns fast drain-switch, a 13-bit DAC base gate regulator and RFPAs (radio frequency power amplifiers) for sequencing into one standalone solution. Each RFPA drain node is switched ON or OFF by the DSW50 block, which takes a pre-regulated 10V-55V supply. In tandem with a dedicated state machine, the REGG block provides each RFPA gate node with a low noise supply for sequencing and protection. The state machine automates RFPA gate-voltage calibration control at the proper VGATE - IDQ bias point.
Along with the ACT43950 and ACT43850, the family offers a compact, complete power supply system for radar systems demanding a fast transient and high-current pulse load. The ACT43950 works as a transmission phase transient-shock-averaging block, replacing a larger power-line filter(s) at a primary source. The ACT43850 RFPoL (RF point of load) provides a low-noise, fast-responding DC output supply for RFPA drain nodes. When used together, the ACT43950 and ACT43850 significantly reduce the size of bulk capacitors at the PA drain node.
The ACT43750 is available in a 40-pin, 5 mm x 5 mm, 0.4-mm pitch QFN package with three (3) pins removed to maintain creepage distance(s) for high voltage power rails.
Pulse Control Mode | Drain |
Min Drain Switch Voltage(V) | 10 |
Max Drain Switch Voltage(V) | 55 |
External Switch FET Support | Power GaN, Power Si |
Negative Gate Regulator Bias Range(V) | -6 to -1.5 |
IDQ Auto Calibration | Yes |
Automatic Power Sequencer | Yes |
Negative Gate Voltage Generation | Yes |
Package Type | QFN, 40-pin |
Package(mm) | 5.0 x 5.0 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
ACT437501EVK3-101 Evaluation Tool User Guide
The Evaluation Tool Users Guide describes the characteristics and operation of the Qorvo ACT43750EVK3-101 evaluation kit (EVK). It provides setup and operation instructions, schematic, layout, BOM, and test data.
To communicate with the EVK, a USB Dongle and a Graphical User Interface (GUI) is provided.
This EVK demonstrates the ACT43750-101 Radar Power IC.
ACT43750xPCKCB1 Evaluation Tool Users Guide
The Evaluation Tool Users Guide describes the characteristics and operation of the Qorvo ACT43x50PCKCB1 evaluation kit (EVK). It provides setup and operation instructions, schematic, layout, BOM, and test data.
To communicate with the EVK, a USB Dongle and a Graphical User Interface (GUI) is provided.
This EVK demonstrates the ACT43750-101, ACT43850-101, and the ACT43950 Radar Power ICs.
The ACT43750 Graphical User’s Interface (GUI) is packaged in a ZIP file. This file includes the software, all necessary drivers to communicate with the ACT43750EVK2 Evaluation Tool, and detailed instructions for using the tool.
The ACT43x50 Graphical User’s Interface (GUI) is packaged in a ZIP file. This file includes the software, all necessary drivers to communicate with the ACT43x50PCKCB1 Evaluation Tool, and detailed instructions for using the tool.