880126

    2106 MHz RF BAW Filter

    Discontinued >

    End of Life announced March 7, 2017 (17-0034).
    Last Time Buy: July 1, 2024
    Contact your local sales representative for assistance.

    Key Features

    • Usable bandwidth of 35 MHz
    • Single-ended operation
    • Ceramic Surface Mount Package (SMP)
    • Replacement for part # SMR-2106-45
    • Hermetic
    Technology BAW
    Type Defense
    Bands 2106 MHz
    Frequency(MHz) 2,106
    Bandwidth(MHz) 35
    Insertion Loss(dB) 4 max
    I/O Configuration SE/SE
    Package Type SMP
    Package(mm) 3.26 x 1.6
    RoHS No
    Lead Free No
    Halogen Free No
    ITAR Restricted No
    ECCN EAR99