For PUCCH and SRS transmissions, the allowed MPR is according to that specified for PUSCH QPSK modulation for the corresponding transmission bandwidth.
For intra-band contiguous carrier bandwidth class C with non-contiguous resource allocation, the allowed Maximum Power Reduction (MPR) for the maximum power output power is specified as follows
MPR = CEIL {min(MA, MIM5), 0.5}
Where MA is defined as follows for QPSK, 16 QAM and 64 QAM:
MA= 8.2; 0< A < 0.025
9.2 - 40A; 0.025< A < 0.05
8 - 16A; 0.05< A < 0.25 
4.83 - 3.33A; 0.25< A <  0.4
3.83 - 0.83A; 0.4< A <  1
Where MA is defined as follows for 256 QAM:
MA= 8.2; 0< A < 0.025
9.2 - 40A; 0.025< A < 0.05
8 - 16A; 0.05< A < 0.16 
5.5; 0.16< A <  1
and MIM5 is defined as follows:
MIM5 = 4.5 ; ΔIM5 < 1.5 * BW Channel_CA
6.0 ; 1.5 * BW Channel_CA < ΔIM5 < BW Channel_CA / 2 + FOOB
MA ; ΔIM5 > + BW Channel_CA / 2 + FOOB
For intra-band contiguous carrier aggregation bandwidth class B with non-contiguous resource allocation, the allowed Maximum Power Reduction (MPR) for the maximum output power in Table 6.2.2A-1 is specified as follows:
MPR = CEIL {(MA, 0.5}
Where MA is defined as follows for QPSK, 16 QAM and 64 QAM:
MA= 10.5 - 17.5A; 0< A < 0.2
8.5 - 7.5A; 0.2< A <  0.6
5.5 - 2.5A; 0.6< A <  1
Where MA is defined as follows for 256 QAM:
MA= 10.5 - 17.5A; 0< A < 0.2
8.5 - 7.5A; 0.2< A <  0.4
5.5; 0.4< A <  1
Where:
 A = NRB_alloc / NRB_agg 
ΔIM5 = max(| Fc_agg - (3*Fagg_alloc_low - 2*Fagg_alloc_high ) |, | FC_agg - (3*Fagg_alloc_high - 2*Fagg_alloc_low) |)
Fc_agg = (Fedge_high + Fedge_low) / 2