4xSPST (Single-Pole-Single-Throw Switch)
|
4xSPST - Suitable for all mobile applications including 5G & Wi-Fi
|
1.2
|
140
|
> 45
|
RFFE 2.1
|
10-pin Module
|
1.1 X 1.5
|
|
4xSPST (Single-Pole-Single-Throw Switch)
|
4xSPST - Optimal for 5G antenna tuning applications
|
1.95
|
95
|
> 80
|
RFFE 2.1
|
10-pin Module
|
1.1 x 1.5 x 0.4
|
5G Power Amplifier Duplexer Module (PAMiD)
|
PA, Switch, Duplexer, Bi-Directional Coupler
|
n41
|
Mid-Band / Low-Band NB-IoT Transmit Module
|
NB-IoT, Cat-M1
|
Band 1, 2, 3, 4, 5, 8, 12, 13, 17, 18, 19, 20, 25, 26, 28, 66, 70, 71
|
2
|
2
|
Laminate MCM
|
4.0 x 4.0
|
|
Mid-Band / Low-Band NB-IoT Transmit Module
|
NB-IoT
|
Band 1, 2, 3, 4, 5, 8, 12, 13, 14, 17, 18, 19, 20, 25, 26, 28, 66, 70, 71
|
4
|
4
|
Laminate MCM
|
5.0 x 4.0
|
|
Mid-Band / Low-Band NB-IoT 1/2 CAT-M1/2 Front End Module
|
4G LTE C-IOT
|
Low Band: B5, B8, B12, B13, B14, B17, B18, B19, B20, B26, B27, B28, B71, B85; Mid Band: B1, B2, B3, B4, B25, B39, B65, B66, B70
|
|
|
|
|
|
Transmit Module with 3 Antenna Outputs and Sixteen TRX Ports
|
2G, 4G, 5G
|
GSM, 850, 900, DCS, PCS
|
13
|
|
Leadless SMT
|
5.5 x 5.5 x 0.7
|