Qorvo provides component libraries that are compatible with Keysight's PathWave System Design (SystemVue) and PathWave RF Synthesis (Genesys). These data-driven models enable the user to simulate many of Qorvo's small signal products directly in these Keysight applications.

     

    Installation Instructions

    1. Ensure that the target application (SystemVue or Genesys) is already installed on the user's computer.
    2. Click on the link below for the library installer that corresponds to the Keysight application and version that you are using.
    3. Ensure that the target application (SystemVue or Genesys) is shutdown before running installer.
    4. Run the library installer executable.
    5. Follow the on-screen prompts to finish the installation.
    6. Open the target application (SystemVue or Genesys) and start using your updated Qorvo library.

    Library Downloads

    SystemVue

    Genesys