28 GBaud Quad Linear Driver (SE/SE)
|
|
|
|
14
|
|
2.5 to 3.3
|
|
|
3.75 x 7.52 x 0.7
|
|
11.3 Gb/s EML Driver
|
DC
|
10
|
3 SE, 6 Diff
|
26
|
7
|
3.3
|
190
|
|
|
40 - 1000 MHz GaAs Hybrid Optical Receiver Amplifier
|
40
|
1,000
|
28
|
7.5
|
-65
|
-78
|
24
|
245
|
SOT115J
|
|
|
40 - 1000 MHz GaAs Hybrid Optical Receiver Amplifier
|
40
|
1,000
|
32
|
5
|
-64
|
-72
|
24
|
255
|
SOT115J
|
|
|
45 - 1200 MHz GaAs Hybrid Optical Receiver Amplifier
|
45
|
1,200
|
31
|
4.2
|
-66
|
-78
|
24
|
245
|
SOT115J
|
|
50 - 1000 MHz FTTH RF Amplifier
|
45
|
1,003
|
33
|
3.9
|
23
|
-63
|
-63
|
12
|
120
|
QFN
|
4.0 x 4.0
|
FTTH xPON Video Receiver
|
5. to 1.218
|
30.5
|
|
|
3.5
|
5
|
110
|
SOT-89
|
|
xPON Video Receiver
|
45
|
1,218
|
37.5
|
|
-65
|
-66
|
12
|
130
|
20 PIN QFN
|
4.0 x 4.0 x 0.85
|
|
5 V, xPON Video Receiver with Integrated VCA
|
45
|
1,218
|
37
|
|
-65
|
-66
|
5
|
300
|
28 pin MCM
|
11.0 x 11.0
|