Mouser | 0 | Buy Online > | |
RELL | 65 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's TQP3M9008 is a cascadable, high linearity gain block amplifier in a low-cost surface mount package. At 1.9GHz, the amplifier typically provides 20.6 dB gain, +35.5dBm OIP3 and 1.3 dB Noise Figure while only drawing 85 mA current. The device is housed in a lead-free / green / RoHS compliant industry-standard SOT-89 package using a NiPdAu plating to eliminate the possibility of tin whiskering.
The part features high gain across a broad range of frequencies while also providing very low noise. This allows the device to be used in both receiver and transmitter chains for high performance systems. The amplifier is internally matched using a high performance E-pHEMT process and only requires an external RF choke and blocking / bypass capacitors for operation from a single +5 V supply. The internal active bias circuit also enables stable operation over bias and temperature variations.
The TQP3M9008 covers the 0.05 to 4 GHz frequency band and is targeted for wireless infrastructure or other applications requiring high linearity and/or low noise figure.
Frequency Min(GHz) | 0.05 |
Frequency Max(GHz) | 4 |
Gain(dB) | 20.6 |
NF(dB) | 1.3 |
OP1dB(dBm) | 20 |
OIP3(dBm) | 36 |
Voltage(V) | 5 |
Current(mA) | 85 |
Package Type | SOT-89 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.B |
This product appears in the following application block diagrams: