Mouser | 0 | Buy Online > | |
RELL | 1 | Buy Online > | |
RFMW | 775 | Buy Online > |
Qorvo's TGP2105-SM is a packaged 6-bit digital phase shifter, fabricated on Qorvo's high performance 0.15um GaAs pHEMT process. It operates over 6 to 18 GHz and provides 360° of phase coverage with a LSB of 5.625°. It also achieves a low RMS phase error of 4° with 8 dB of insertion loss over all states.
The TGP2105-SM uses positive switch logic, eliminating the need for a negative voltage rail. That, along with low insertion and a high degree of resolution makes the TGP2105-SM ideally suited for a variety of wideband phased array applications, including commercial and military radars, satellite-based communication systems and electronic warfare.
The device is lead-free and RoHS compliant.
Evaluation Boards are available upon request.
Type | Digital |
Frequency Min(GHz) | 6 |
Frequency Max(GHz) | 18 |
Insertion Loss(dB) | < 10 |
RMS Amplitude Error(dB) | 0.45 |
RMS Phase Error(degrees) | 4 |
Bits | 6 |
Control Voltage(V) | 0, 5 |
Package Type | QFN |
Package(mm) | 5.0 x 5.0 x 1.45 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product is available as an X-Microwave Block (X-MWblock) for evaluation.
X-MWblocks are RF and microwave "drop-in" components that can be used individually for prototyping or in production assemblies. X-MWblocks are easy to test, integrate, align, and configure to 60 GHz and beyond. No messy sweat soldering or silver epoxy processes are required. X-MWblocks are highly characterized with S-parameter models and connect with a patented solder-less interconnect technology.
This product appears in the following application block diagrams: