Mouser | 3625 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's TGA2237-SM is a wideband distributed amplifier fabricated on Qorvo's production 0.25um GaN on SiC process. The TGA2237-SM operates from 0.03 - 2.5GHz and provides greater than 10W of saturated output power with greater than 13dB of large signal gain and greater than 50% power-added efficiency.
The TGA2237-SM is available in a low-cost, surface mount 32 lead 5x5 laminated QFN. It is ideally suited to support both radar and communication applications across defense and commercial markets as well as electronic warfare. The TGA2237-SM is fully matched to 50 ohms at both RF ports allowing for simple system integration. DC blocks are required on both RF ports and the drain voltage must be injected through an off chip bias-tee on the RF output port.
Lead-free and RoHS compliant. Evaluation Boards are available upon request.
Frequency Min(GHz) | 0.03 |
Frequency Max(GHz) | 2.5 |
Psat(dBm) | > 40 |
Gain(dB) | > 19 |
PAE(%) | > 50 |
Voltage(V) | 32 |
Current(mA) | 360 |
Package Type | QFN |
Package(mm) | 5.0 x 5.0 x 1.596 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product appears in the following application block diagrams: