Mouser | 56 | Buy Online > | |
RELL | 20 | Buy Online > | |
RFMW | 28 | Buy Online > |
Qorvo's TAT8888 is a GaN CATV power doubler hybrid, operating in the 50-1000 MHz frequency range. It features integrated linearization GaN technology for high efficiency and low power consumption. The TAT8888 is RoHS compliant and is in the SOT115J standard form factor for hybrids.
Type | Downstream |
Frequency Min(MHz) | 50 |
Frequency Max(MHz) | 1,000 |
CSO(dBc) | -65 |
CTB(dBc) | -65 |
Voltage(V) | 24 |
Current(mA) | 440 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.G |