Mouser | 870 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's RFXF0009 transformer is designed for applications that require small, low cost, and highly reliable surface mount components. Applications may be found in broadband, wireless, and other communications systems. These units are built lead-free and RoHS compliant. S-Parameters are available on request.
Frequency Min(MHz) | 45 |
Frequency Max(MHz) | 1,200 |
Insertion Loss(dB) | 0.6 |
Amplitude Balance(dB) | 1.3 |
Phase Balance(degrees) | 5 |
Impedance Ratio | 1:1 |
Package Type | SP5 |
ECCN | EAR99 |