Mouser | 1065 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 4 | Buy Online > |
The QPQ1298 is an exceptionally high performance BAW Filter for sub-Band 41 uplink / downlink. This filter is housed in a compact 2 x 1.6 mm package for base station applications. Low insertion loss, coupled with high attenuation makes this filter an ideal choice for TDD Macro Cells and Small Cells.
The QPQ1298 is part of Qorvo's extensive portfolio of RF BAW and SAW filters.
Technology | BAW |
Type | Infrastructure |
Bands | B41 |
Frequency(MHz) | 2,515 to 2,675 |
Bandwidth(MHz) | 160 |
Insertion Loss(dB) | 2.5 |
I/O Configuration | SI/SO |
Package Type | SMT |
Package(mm) | 2.0 x 1.6 |
RoHS | Yes |
Lead Free | Yes |
ITAR Restricted | No |
ECCN | 5A991G |