Mouser | 39 | Buy Online > | |
RELL | 314 | Buy Online > | |
RFMW | 381 | Buy Online > |
Qorvo's QPP2209 is a high power VPIN limiter robust to short-pulse input signals up to 40W. It offers exceptionally low insertion loss over a wide bandwidth and requires no DC bias. The QPP2209 is housed in a low-cost plastic over-molded QFN package.
The QPP2209 is internally matched to 50 ohms and operates from 8 to 12 GHz with typical insertion loss less than 0.5dB and flat leakage below 19dBm. It is capable of withstanding 40W of incident power under short-pulse conditions. It is well suited for both commercial and defense related applications.
Lead-free and RoHS compliant.
Evaluation boards available on request.
Frequency Min(GHz) | 8 |
Frequency Max(GHz) | 12 |
Insertion Loss(dB) | < 0.5 |
Flat Leakage(dBm) | < 19 |
Package Type | QFN |
Package(mm) | 4.0 x 4.0 x 0.85 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |