Mouser | 985 | Buy Online > | |
RELL | 56 | Buy Online > | |
RFMW | 3991 | Buy Online > |
The Qorvo QPD1022 is a 10 W (P3dB) discrete GaN on SiC HEMT which operates from DC to 12 GHz. This wideband device is a single stage unmatched power amplifier transistor in an over-molded plastic package. The wide bandwidth of the QPD1022 makes it suitable for many different applications from DC to 12 GHz.
The device is housed in an industry-standard 3 x 3 mm surface mount QFN package. Lead-free and ROHS compliant. Evaluation boards are available upon request.
For additional information on GaN thermal performance refer to the following application note and video.
Frequency Min(MHz) | DC |
Frequency Max(MHz) | 12,000 |
Gain(dB) | 24 |
PAE(%) | 68.8 |
Vd(V) | 32 |
Idq(mA) | 50 |
Package Type | QFN |
Package(mm) | 3.0 x 3.0 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
A Modelithics non-linear model is available for this product.
Qorvo and Modelithics have partnered to provide designers with high-accuracy nonlinear simulation models for Qorvo GaN transistor devices. This model library integrates seamlessly with the latest electronic design automation (EDA) simulation tools, and is thoroughly documented with a model information data sheet for each model. Learn more.
This product appears in the following application block diagrams: