Data sheet available upon request.
Contact your local sales representative for assistance.
Mouser | 2356 | Buy Online > | |
RELL | 65 | Buy Online > | |
RFMW | 0 | Buy Online > |
The QPD0005 is a single-path discrete GaN on SiC HEMT in a plastic overmold DFN package which operates from 2.5 to 5.0 GHz. It is a single-stage, unmatched transistor capable of delivering PSAT of 5.9 W at +48 V operation.
Lead free and RoHS compliant.
Frequency Min(MHz) | 2,500 |
Frequency Max(MHz) | 5,000 |
Type | Unmatched |
Gain(dB) | 18.6 |
Psat(dBm) | 37.7 |
Drain Efficiency(%) | 74.1 |
Vd(V) | 48 |
Idq(mA) | 20 |
Package Type | DFN |
Package(mm) | 4.5 x 4.0 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |