Mouser | 18605 | Buy Online > | |
RELL | 333 | Buy Online > | |
RFMW | 142 | Buy Online > |
Qorvo's QPC6713 is a 7-bit digital step attenuator (DSA) that features high linearity over the entire 31.75dB gain control range in 0.25dB steps. The QPC6713 uses a serial control interface and has a low insertion loss of 1.7dB at 2GHz. The patented circuit architecture provides overshoot-free transient switching performance using a single 3V to 5V power supply. External address pins allow up to eight DSAs to be controlled on a single bus. The QPC6713 is available in a 3mm x 3mm QFN package.
Frequency Min(MHz) | 50 |
Frequency Max(MHz) | 6,000 |
Insertion Loss(dB) | 1.7 |
Attenuation Range(dB) | 31.75 |
IP0.1dB(dBm) | 30 |
IIP3(dBm) | 55 |
Interface | Serial |
Bits | 7 |
Step Size(dB) | 0.25 |
Voltage(V) | 3 to 5 |
Package Type | QFN |
Package(mm) | 3.0 x 3.0 x 0.85 |