QPC1031D

    2 to 18 GHz High Power SPST Switch

    Key Features

    • Frequency Range: 2 to 18 GHz
    • SPST
    • Input Power: 20 W
    • Insertion Loss: 0.5 dB @ 10GHz Typical
    • Isolation: >25 dB
    • Switching Speed: < 170 ns
    • Control Voltage: 0/-45V
    • Dimensions: 1.12 x 1.62 x 0.10 mm

    Qorvo's QPC1031D is a single-pole, single-throw (SPST) reflective switch fabricated on Qorvo's QGaN15 0.15um GaN on SiC production process. Operating from 2 to 18 GHz, the QPC1031D typically provides up to 20W input power handling at control voltages of 0/-40 V. This switch maintains low insertion loss of 1.3 dB or less, and high isolation of 30 dB typical. The QPC1031D performance allows it to be used in a variety of applications across commercial and military markets, low and high power.

    Typical Applications

      • Radar
      • Communications
      • Electronic Warfare
    Switch Type Digital
    Frequency Min(MHz) 2
    Frequency Max(MHz) 18
    Insertion Loss(dB) < 1.3
    Isolation(dB) > 25
    Switching Speed(ns) < 170
    Package(mm) 1.12 x 1.62 x 0.10
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No
    ECCN EAR99