Mouser | 1728 | Buy Online > | |
RELL | 12 | Buy Online > | |
RFMW | 50 | Buy Online > |
Qorvo's QPA2628 is a packaged, high-performance, low noise amplifier fabricated on Qorvo's production 90nm pHEMT (QPHT09) process. Covering 22 – 31.5 GHz, the QPA2626 provides 23 dB small signal gain and P1dB of 19 dBm, while supporting a noise figure of 1.6 dB and IM3 levels of -54 dBc (at Pout=0 dBm/tone).
Packaged in a small 4 mm x 4 mm plastic overmold QFN, the QPA2628 is matched to 50 ohms with integrated DC blocking caps on both I/O ports for easy handling and simple system integration.
The QPA2628 high performance and ease of handling makes it ideal for satellite and point to point communication systems.
Lead-free and RoHS compliant.
Evaluation boards are available upon request.
Frequency Min(GHz) | 22 |
Frequency Max(GHz) | 31.5 |
Gain(dB) | 23 |
NF(dB) | 1.6 |
OP1dB(dBm) | 19 |
OIP3(dBm) | 27 |
Voltage(V) | 3.5 |
Current(mA) | 90 |
Package Type | QFN |
Package(mm) | 4.0 x 4.0 x 0.85 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product is available as an X-Microwave Block (X-MWblock) for evaluation.
X-MWblocks are RF and microwave "drop-in" components that can be used individually for prototyping or in production assemblies. X-MWblocks are easy to test, integrate, align, and configure to 60 GHz and beyond. No messy sweat soldering or silver epoxy processes are required. X-MWblocks are highly characterized with S-parameter models and connect with a patented solder-less interconnect technology.
This product appears in the following application block diagrams: